# set interface mode to spi 16-bit address
i spi16
# set register page to 0
w 7f 00 00
# set gpo 1 thru 4 to logic 1
w 1b 00 01
w 1c 00 01
w 1d 00 01
w 1e 00 01
# dir setup
# rx1 input mclk 24.576mhz buf transfer enabled
# rxcko enabled 512fs automute disabled clocks stop for lol
w 0d 00 00
w 0e 00 09
# pll1 p is 2 j is 8 d is 0
w 0f 00 22
w 10 00 00
w 11 00 00
# dit setup with 512fs mclk with src input
w 07 00 f4
w 08 00 00
w 09 00 02
# disable power down for the dir and src and dit
w 01 00 26